BM

Pregled

Pregled

Grundfos high-pressure booster modules are used for boosting, liquid transfer and circulation in systems under high static pressure. Applications include reverse osmosis in domestic water supply, hospitals, laboratories, and the chemical, electronics and metals industries. The pumps are also used for ultrafiltration in the chemical and galvanising industries, painting workshops, and the metals and mineral industries.

Available in three SS qualities, SS 304, SS 316, SS 904 L.

Applications

The booster modules are suitable for pressure boosting in such systems as:

  • reverse osmosis systems
  • water supply systems
  • water treatment systems and Industrial plants
  • Pressure boosting.

Features and benefits

  • all stainless steel
  • low noise
  • simple installation
  • modular design
  • compact design
  • leakage-free.




    Facebook Twitter LinkedIn Technorati

Ugodnosti

  • All stainless steel
  • Low noise
  • Simple installation
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
Select country to contact your local service center