BME

Pregled

Pregled

Grundfos multi-stage submersible pump built into a stainless steel sleeve. The pump is powered via a v-belt pulley head by means of an electric standard motor. The pulley ball bearing features an oil lubricating and oil cooling system.

The axial thrust from the pump is absorbed by a built-in thrust bearing.

Application

  • Water treatment in ultra-filtration systems.
  • Water treatment in reverse osmosis systems.
  • Water pressure boosting systems.
  • Water supply.

 

Features and benefits

  • High pressure, high flow rate
  • Low energy consumption
  • Simple installation
  • Compact design.




    Facebook Twitter LinkedIn Technorati

Ugodnosti

  • High pressure, high flow rate
  • Low energy consumption
  • Simple installation
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
Telefon: 01/ 568 06 10
Spletna stran: http://www.grundfos.si