Conex DIA-G

Pregled

Pregled

Conex® DIA-G gas warning system

The Conex® DIA-G (Dosing Instrumentation Advanced-Gas) safety system monitors gas dosing installations and gas storage rooms.

 

Features

  • Monitoring of two separate gas storage rooms or two different gases at the same time
  • Simultaneous display of both measured values
  • Optimum safety due to permanent sensor monitoring, alarm relay and optional backup operation by connection of an external buffer battery
  • Very short response time in the event of a sudden change in the gas concentration
  • Long and maintenance-free sensor service life
  • Sensor recognition and auto-calibration as well as monito­ring of sensor life
  • Separate sensor interface for one potentiostatic sensor. When using the separate sensor interface, the Conex® DIA-G can be installed in a control room at a distance of up to 500 m from the sensor interface
  • Optional audible and visual alarm device
  • Display languages: German, English, French, Spanish, Polish and Russian

 

Monitoring parameters

  • Chlorine
  • Chlorine dioxide
  • Ozone
  • Ammonia
  • Hydrochloric acid

 

Applications

  • Drinking water treatment monitoring of ambient air for admissible gas concentrations in gas storage rooms or near chlorine dioxide generators
  • Swimming pool and bathing water treatment monitoring of ambient air for admissible gas concentrations in gas storage rooms or near chlorine dioxide generators
  • Industrial process water treatment monitoring of ambient air for admissible gas concentrations in gas storage rooms or near chlorine dioxide generators
  • Food and beverages industry monitoring of ambient air for admissible gas concentrations in gas storage rooms or near chlorine dioxide generators




    Facebook Twitter LinkedIn Technorati

Ugodnosti

  • Monitoring of two different gas storage rooms or gases at the same time
  • Simultaneous display of both measured values
  • Long and maintenance-free sensor service life
Brošure

Brošure

 

Leaflet

Product Leaflet

Gas warning systems
Publication no.: 95732779

Prenesi PDF

503 KB

Brochure

Brochure

Purify your business
Publication no.: 96902846

Prenesi PDF

1,9 MB

Brochure

Brochure

Dosing pumps, measurement & control, and disinfection systems
Publication no.: 95719920

Prenesi PDF

2,5 MB
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
How to Buy

V tem delu vas bomo vodili na vašo lokalno stran

Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si