CR, CRE, CRN, CRNE, CRI, CRIE, CRT, CRTE

Pregled

Pregled

The basic CR pump range, which can be applied in almost any industrial solution, is already in itself the broadest range available. Through our modular approach, we have made it even broader.

The basic CR pump range is available in four different materials: cast iron, two grades of stainless steel, and all-titanium. There are eleven flow sizes, capable of producing up to almost 50 bar of pressure, and with a variety of shaft seals, rubber materials and supply voltages.

Pump parts which are typically vulnerable to difficult liquids or particularly demanding operating conditions can be optimised for their purpose and designed for specific requirements.

Applications

CR pumps provide a complete range of pump solutions so that all applications, industrial and domestic, can benefit from the Grundfos touch. The applications that can be covered include the following:

  • Process water systems
  • Washing and cleaning systems
  • Seawater systems
  • Pumping of acids and alkalis
  • Ultrafiltration systems
  • Reverse osmosis systems
  • Swimming baths.

Features and benefits

  • Reliability
  • High efficiency
  • Service-friendly
  • Space-saving
  • Suitable for slightly aggressive liquids
  • High corrosion resistance
  • Single-pump solution making high pressures possible.




    Facebook Twitter LinkedIn Technorati

Ugodnosti

  • Superior reliability
  • Energy efficiency
  • Reliability and performance
Brošure

Brošure

 

CR – product brochure

CR – Innovation inside

System and concept brochure
Publication No: V7169660
Release date: 16-09-2008

Prenesi PDF

2299 kb

CR – product brochure

CR – customised solutions

Product brochure
Publication No: V7172165
Release date: 12-12-2006

Prenesi PDF

1776 kb

CRT – Grundfos titanium pumps

CRT – Grundfos titanium pumps

Product brochure
Publication No: 96483230
Release date: 21-04-2009

Prenesi PDF

203 kb

CRN – MAGdrive

CRN – MAGdrive

Product brochure
Publication No: V7174114
Release date: 05-11-2007

Prenesi PDF

1054 kb

CRN – air-cooled top

CRN – air-cooled top

Product brochure
Publication No: V7165353
Release date: 13-04-2004

Prenesi PDF

594 kb

CR – ATEX approved CR pumps

CR – ATEX approved CR pumps

Product brochure
Publication No: 96508875
Release date: 03-11-2010

Prenesi PDF

126 kb

CRN – double shaft seal

CRN – double shaft seal

Product brochure
Publication No: V7166563
Release date: 13-04-2004

Prenesi PDF

711 kb

CRN – high pressure range

CRN – high pressure range

Product brochure
Publication No: 96489231
Release date: 13-04-2004

Prenesi PDF

445 kb

CR – Grundfos LiqTec

CR – Grundfos LiqTec

Product brochure
Publication No: V7162740
Release date: 20-10-2004

Prenesi PDF

224 kb

CRN – low NPSH

CRN – low NPSH

Product brochure
Publication No: V7170066
Release date: 13-04-2004

Prenesi PDF

645 kb

CRN – pharmaceutical

CRN – pharmaceutical

Product brochure
Publication No: 96573629
Release date: 16-04-2009

Prenesi PDF

194 kb

CRT – for desalination

CRT – for desalination

Product brochure
Publication No: 96486343
Release date: 21-04-2009

Prenesi PDF

204 kb

CRT for industry

CRT for industry

Product brochure
Publication No: 96486345
Release date: 21-04-2009

Prenesi PDF

270 kb

CRT for seawater

CRT for seawater

Product brochure
Publication No: 96486344
Release date: 21-04-2009

Prenesi PDF

227 kb

Customised pump solutions

Customised pump solutions

Optimised for steam boiler feed
Product brochure
Publication No: 96801274
Release date: 09-06-2009

Prenesi PDF

2483 kb

CR – pulley head

CR – pulley head

Product brochure
Publication No: 96520754
Release date: 13-04-2004

Prenesi PDF

119 kb

CR Monitor

CR Monitor

Product brochure
Publication No: 96882246
Release date: 09-12-2008

Prenesi PDF

864 kb
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
Select country to contact your local service center