CUE

Pregled

Pregled

The CUE series are frequency converters for the speed control of a wide range of Grundfos pumps.

The Grundfos CUE is the latest addition to our E-solution range of speed-controlled pump systems designed for a series of applications such as industry, building services, municipal or private water supply, wastewater and irrigation. This new series of wall-mounted frequency converters with features and functions for Grundfos pumps and a special user interface offers features similar to those of the Grundfos E-pumps, which are fitted with motors with an integrated frequency converter.

With a CUE solution you can control the speed of virtually any Grundfos pump, irrespective of size, power range, and application area.

Applications

The CUE is a frequency converter for Grundfos pumps, providing a series of predefined functions which make the converters easy to use in almost all application areas. A series of predefined control modes, such as constant pressure, proportional pressure, constant level or constant flow, makes it very easy to set up a system in only a few steps. A special start-up guide will lead you through the set-up of the CUE. 

Features and benefits

  • Speed control of Grundfos pumps
  • Simple set-up
  • Predefined control modes
  • Predefined range of sensors
  • Predefined pump family data
  • Shares interface with control equipment
  • Additional functions available
  • Automatic setting of direction of rotation
  • 16 steps to get a system up and running.

    Facebook Twitter LinkedIn Technorati

Ugodnosti

  • Easy start-up guide
  • Predefined settings
  • Energy-saving
Brošure

Brošure

 

CUE – product brochure

E-solutions with Grundfos CUE (Product brochure)

Grundfos and E-Solutions

Grundfosliterature-1398440.pdf (1 MB)

brochure

GRUNDFOS CUE, EASY AND EFFECTIVE SPEED CONTROL (Product brochure)

Grundfos CUE represents one of the most comprehensive and versatile ranges of frequency converters currently on the market. Pre-programmed for Grundfos pump families, CUE requires a minimum of configuration to ensure the automatic control of pump speed and the energy savings that follow.

Grundfosliterature-3569837.pdf (608 KB)

Kontakt
Sales office

Contact us

Select country to contact your local sales company


Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si
Service center

Contact us

Select country to contact your local service center


Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si
Kako kupiti

Kako kupiti

V tem delu vas bomo vodili na vašo lokalno stran

Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si