DPK

Pregled

Pregled

DWK and DPK are submersible pumps designed for dewatering and drainage applications. The cast-iron construction and the hydraulic design contribute durability and high efficiency. The differences between the DWK and DPK pump ranges lie in the discharge arrangement and the installation type. The DWK is designed with a top discharge pipe and suction strainer, and is thus more suitable for temporary installation, whereas the DPK has a side discharge and a ring-stand or auto coupling (as accessories), and is suitable for permanent installations.

Applications

DWK/DPK are excellent pumps for dewatering and draining applications. The combination of compact design with high-pressure capability makes the pumps suitable for use in pits, whether for temporary or fixed installation. The installation design options provide the flexibility needed to cover many needs. Applications include:

  • Construction sites
  • Excavations
  • Tunnels
  • Fish ponds
  • Drainage pits.

Features and benefits

  • Durability
  • High efficiency
  • Installation flexibility
  • High-pressure capabilities, cost-effectiveness.




    Facebook Twitter LinkedIn Technorati

Ugodnosti

  • Durability
  • High efficiency
  • Installation flexibility
Brošure

Brošure

 

Brochure

Product Brochure

Submersible Drainage Pumps
For a Range of Applications
Publication no.: 96945341
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
Telefon: 01/ 568 06 10
Spletna stran: http://www.grundfos.si