DW

Pregled

Pregled

The Grundfos DW pumps are robust, portable submersible pumps with a vertical discharge port.
Available with motors from 0.8 to 20 kW, they are designed to handle dewatering at construction sites, at excavation sites, in building drainage and in similar applications where there is a need to pump raw water or/and at high pressure.
DW main parts are made of aluminium in order for them to be as light as possible. This factor, in combination with the compact design and the high-pressure capabilities, make DW pumps portable and easy to handle. The semi-open type impeller is made of high-chrome stainless steel (550HB) in order to increase wear resistance. DW.50.08 (only) has a polypropylene motor housing.

Applications

DW pumps are excellent for dewatering and draining jobs. The portable design, wear resistant parts and high pressure capabilities ensure the reliability, sustained performance, user-friendliness and ease of servicing that are necessary in demanding dewatering applications at sites such as:  

  • Construction sites
  • Excavations
  • Tunnels
  • Steel works
  • Fish ponds
  • Underground parking drainage Industrial drainage pits.

Features and benefits

  • Durability
  • Portability
  • User-friendliness
  • Ease of servicing High pressure capabilities Control options.





    Facebook Twitter LinkedIn Technorati

Ugodnosti

  • Light-weight
  • Wear-resistant
  • High-pressure capabilities
Brošure

Brošure

 

DW – product brochure

DW – product brochure

Product brochure
Publication No: 96485050
Release date: 09-03-2007

Prenesi PDF

3645 kb

Kontakt
Sales office

Contact us

Select country to contact your local sales company


Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si
Service center

Contact us

Select country to contact your local service center