HS

Pregled

Pregled

The Grundfos HS horizontal split case pump is a single-stage, non-self-priming, between bearing, centrifugal volute pump. The axially split design allows easy removal of the top casing and access to the pump components (bearings, wear rings, impeller, and shaft seal) without disturbing the motor or pipework.

The independent bearing housing allows for ease of maintenance without removing the top casing. The double volute design reduces the radial load on the shaft, extending component life, minimising vibration and providing quiet operation.

The HS pump also offers high pump efficiencies throughout the range.  High energy efficiency along with long pump life and easy maintenance add up to low life-cycle costs.

The HS pump is available in three configurations – pump with motor and baseframe, pump with baseframe, and bare shaft pump only.
The HS pump is ideal for custom applications and is available in a wide range of variants. The high efficiency and low life cycle costs make the HS ideal for any commercial building, water utility or industrial project.

Applications

Grundfos HS horizontal split case pumps are typically used in these applications:

  • Air-conditioning/heating systems
  • Public water supply
  • District cooling/heating plants
  • Cooling systems
  • Public waterworks
  • Process cooling
  • Irrigation.

Features and benefits

  • Easy to service: split case design
  • Double suction minimises axial load,which extends the life of the wear rings, shaft seals and bearings
  • Double volute reduces radial forces and minimises noise and vibration
  • Independent bearing housing design allows access to the pump components without removing the top half of the casing
  • High energy efficiency
  • Low life-cycle costs
  • Many product variants available.




    Facebook Twitter LinkedIn Technorati

Ugodnosti

  • Split case design for ease of maintenance
  • High efficiency
  • Low life-cycle cost
Brošure

Brošure

 

HS Horizontal Split Case

HS Horizontal Split Case

Product brochure
Publication No: 96905270
Release date: 17-12-2009

Prenesi PDF

788 kb

HS – product brochure

HS – product brochure

Product brochure
Publication No: 97718637
Release date: 24-06-2010

Prenesi PDF

1485 kb
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
Select country to contact your local service center