IO 111

Pregled

Pregled

The IO 111 forms the interface between a Grundfos wastewater pump with analogue and digital sensors and the pump controller.

One pump only can be connected to each IO 111 module.
The IO 111 forms a galvanic separation between the motor voltage in the pump and the controller connected.

By means of the IO 111, it is possible to:

  • protect the pump against overtemperature
  • monitor sensors for analogue measurements
  • stop the pump in the event of an alarm
  • remote-monitor the pump via RS485 communication (Modbus or GENIbus)
  • operate the pump via a frequency converter.

 

The SM 111 will work together with an IO 111, but only IO 111 versions with a communication module, part number 96177804.

The SM 111 can collect data from more sensors.

Applications

The IO 111 module is used together with wastewater pumps in wastewater applications to give more protection for the pumps.

Features and benefits

The IO 111 can collect data from following sensors and inputs:

  • motor temperature
  • water content [%] in oil
  • stator insulation resistance
  • bearing temperature
  • digital measurement of moisture in the motor.

 

The SM 111 can collect data from:

  • 3 current sensors, 4-20 mA
  • 3 Pt100 thermal sensors
  • Pt1000 thermal sensor
  • PTC thermal sensor (maximum 3 PTC sensors in series) (According to DIN 44081/44082)
  • 1 digital input.




    Facebook Twitter LinkedIn Technorati

Ugodnosti

  • Water in oil sensor
  • Two fault categories – warning and alarm
  • Insulation resistance
Brošure

Brošure

 

Primeri

Primeri

Servis
Instalacija

Installation

Information and advice

Grundfos is a world-wide provider of pumps and related systems. We have a trained staff of service engineers who will be able to support you during the installation phase of the pump or solution. Grundfos products are manufactured to very high standards, which helps to ensure a long life. Our many years of experience of different kinds of installation and with installation techniques are also key factors for maximising the lives of your Grundfos products or systems.

We will be able to support you with the following:

  • Information about the proper protection of our pumps
  • Advice on the physical positioning of the pump for necessary service/repair
  • Advice on the physical positioning of the pump to maintain proper operation
  • Correct cabling to fulfil the requirements of good practice and electromagnetic compatibility.

Please contact your local Grundfos company to obtain full support for your new installation.

Commissioning

In order to achieve optimum performance, it is very important that the product/system is set up and adjusted correctly from the outset. The knowledge and experience of the Grundfos service technician, and the use of dedicated Grundfos service tools to adjust the performance of the pump, together guarantee that the greatest possible efficiency and fully correct operation of the equipment are both achieved. Commissioning of the pump is recommended in the following cases:

  • If the pumps are controlled by a frequency converter
  • If the pump system is operating in a large system, e.g. a building management system
  • If the user wants to be trained in the proper operation of the pump
  • If the pump is a vital link in an important production/application facility
  • Where the setup is crucial for the Grundfos product to operate for its full planned life, e.g. in water treatment applications. In such cases commissioning is not only recommended but required
  • Where safety is an issue, e.g. in disinfection systems
    The commissioning is performed in a step-by-step procedure, and a report of the settings of the pump is produced.

Please contact your local Grundfos company to arrange for the commissioning of your newly-installed Grundfos product.





    Facebook Twitter LinkedIn Technorati
Delovanje

Operation

Repair and maintenance

Grundfos Service can advise you on efficiency issues, offering suggestions for saving money in the long term.

Not all our products need spare parts. Our pumps are designed to provide low energy consumption and the highest possible performance throughout their lives. For some pumps, the greatest efficiency and reliability are achieved by replacing worn-out pumps rather than repairing them.

Naturally, you can always call Grundfos for repair and maintenance of pumps you have purchased from us. It is important to remember that an upgrade or even a replacement pump can be cheaper than repair in the long term.

Effective service – wherever you are

Grundfos Service is always close by. Working in collaboration with our local authorised service partners we offer worldwide service. Help from qualified pump professionals is never far away, whether you need immediate assistance or are interested in hearing about opportunities for making savings.

Grundfos Remote Management

Grundfos Remote Management is a cost-effective, secure and reliable way to monitor and manage pump installations from an Internet PC at a very low cost.

Connecting pumps and people

With a secure and reliable remote management system, you can monitor and manage your pump systems from an Internet PC at a very low cost.

Grundfos Remote Management is a cost-effective and straightforward system for monitoring and managing pump installations in commercial buildings and in water supply and wastewater systems. It reduces the need for onsite inspections, and in the event of an alarm or warning, the relevant people are notified directly.

The system offers a wider range of benefits and functions than mobile-phone-based monitoring. For those who do not require remote process automation, Grundfos Remote Management is the ideal solution for monitoring and remote control, rather than traditional SCADA (Supervisory Control and Data Acquisition) systems. Initial investment is minimal, and a fixed low fee covers data traffic, hosting costs and system support, including back-up of all data.

Efficient alarm management

The on-call schedule in this new telemetry system ensures that alarm messages from onsite controllers go directly to the relevant people. The system manager can log on from a PC anywhere and plan who is to receive alarm messages from each installation at any given time of the day. Managers can plan for years ahead, and can easily handle day-to-day exceptions to the schedule.

Optimise service and maintenance

Changes in pump performance can be tracked using trend graphs generated automatically by the system. This tracking can give an indication of any wear or damage in the installation, and service and maintenance can be planned accordingly.

The communication interface (the CIU271 modem) enables data transmission via GPRS/SMS from your Grundfos pumps and controllers. The built-in multi-purpose I/O board allows you to connect sensors and switches.





    Facebook Twitter LinkedIn Technorati
Zamenjave

Replacement

CAPS

The purpose of CAPS is to provide a complete tool that contains both an extensive catalogue of Grundfos products and a sizing program to select the most suitable pump for your application.

There is also a comprehensive pump replacement selection function for central heating circulator pumps, hot water pumps and wastewater S pumps, and a function for producing professional quotations that include curves, drawings, quotation texts, wiring diagrams, etc.

Last but not least, the software contains the instruction and operating manuals for nearly all Grundfos pumps in multiple languages. Service drawings, exploded views and parts lists are available for all sewage products as well as several other pump types.

CAPS is available in two versions: WinCAPS, available on CD-ROM, and the online version WebCAPS, available at the Grundfos website. Additional features available in WebCAPS include CAD Drawings and Literature.





    Facebook Twitter LinkedIn Technorati
Rezervni deli

Spare parts





    Facebook Twitter LinkedIn Technorati
Kontakt
Sales office

Contact us

Select country to contact your local sales company


Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si
Service center

Contact us

Select country to contact your local service center


Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si
Kako kupiti

Kako kupiti

V tem delu vas bomo vodili na vašo lokalno stran

Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si