PUST pumping stations

Pregled

Pregled

Grundfos offers a full range of modular pumping stations, complete with all necessary piping, valves, level controls, etc. The range uses a modular concept and offers a large pit volume.

The pump pit, pumps and controls can be combined to suit specific requirements for each individual application.
The pumping stations are made from durable polyethylene (PEHD). All pre-installed piping is either PE or stainless steel. As standard, the pumping stations are supplied with a PE top cover.

The pumps are available in a variety of sizes. The standard range can be supplemented with customised versions as required.

Applications

Applications depend on the pump selected, and include:

  • Drainage
  • Effluent/rainwater/surface water
  • Wastewater.

 

Features and benefits

  • Modular flexibility
  • Corrosion-free materials
  • Increased sump volume prevents push-up
  • Easy installation
  • Sturdy construction
  • Inlet holes drilled on site
  • Sump design limits sludge and odour problems.




    Facebook Twitter LinkedIn Technorati

Ugodnosti

  • Corrosion-free materials
  • Modular flexibility
  • Many sizes available
Brošure

Brošure

 

Wastewater products

Wastewater products

Product brochure
Publication No: 97512325
Release date: 17-12-2009

Prenesi PDF

3733 kb

Wastewater products

Product brochure
Publication No: 97954354
Release date: 11-07-2011

Prenesi PDF

412Kb - 3 pages
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
Select country to contact your local service center