R100

Pregled

Pregled

The Grundfos R100 remote control is designed for wireless IR communication with Grundfos products.

The functions available depend on the product with which the R100 communicates. See the installation and operating instructions for the product in question.

Applications

The Grundfos R100 remote control is designed for wireless IR communication with Grundfos products.

Features and benefits

Simple menu structure ensures fast commissioning





    Facebook Twitter LinkedIn Technorati

Ugodnosti

  • Simple menu
Brošure

Brošure

 

Primeri

Primeri

Servis
Instalacija

Installation





    Facebook Twitter LinkedIn Technorati
Delovanje

Operation

Repair and maintenance

Grundfos Service can advise you on efficiency issues, offering suggestions for saving money in the long term.

Not all our products need spare parts. Our pumps are designed to provide low energy consumption and the highest possible performance throughout their lives. For some pumps, the greatest efficiency and reliability are achieved by replacing worn-out pumps rather than repairing them.

Naturally, you can always call Grundfos for repair and maintenance of pumps you have purchased from us. It is important to remember that an upgrade or even a replacement pump can be cheaper than repair in the long term.

Effective service – wherever you are

Grundfos Service is always close by. Working in collaboration with our local authorised service partners we offer worldwide service. Help from qualified pump professionals is never far away, whether you need immediate assistance or are interested in hearing about opportunities for making savings.





    Facebook Twitter LinkedIn Technorati
Zamenjave

Replacement

CAPS

The purpose of CAPS is to provide a complete tool that contains both an extensive catalogue of Grundfos products and a sizing program to select the most suitable pump for your application.

There is also a comprehensive pump replacement selection function for central heating circulator pumps, hot water pumps and wastewater S pumps, and a function for producing professional quotations that include curves, drawings, quotation texts, wiring diagrams, etc.

Last but not least, the software contains the instruction and operating manuals for nearly all Grundfos pumps in multiple languages. Service drawings, exploded views and parts lists are available for all sewage products as well as several other pump types.

CAPS is available in two versions: WinCAPS, available on CD-ROM, and the online version WebCAPS, available at the Grundfos website. Additional features available in WebCAPS include CAD Drawings and Literature.





    Facebook Twitter LinkedIn Technorati
Rezervni deli

Spare parts





    Facebook Twitter LinkedIn Technorati
Kontakt
Sales office

Contact us

Select country to contact your local sales company


Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si
Service center

Contact us

Select country to contact your local service center


Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si
Kako kupiti

Kako kupiti

V tem delu vas bomo vodili na vašo lokalno stran

Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si