SEG

Pregled

Pregled

The SEG range of grinder pumps from Grundfos is specifically designed for pumping effluent and untreated sewage in small communities or sparsely populated areas with no sewer systems or where gravitation systems are unsuitable.

Pressurised systems are the perfect choice for transfer of effluent and sewage, and the SEG range combines cost-effectiveness with maximum protection for the environment by facilitating the use of smaller pressure pipes for minimal investment costs.

The SEG range is designed to reduce energy consumption and to keep downtime costs to a minimum, while maintaining peak performance throughout the system life.

Applications

The Grundfos SEG pumps are specifically designed for pumping untreated wastewater from domestic, commercial or municipal sources. The high discharge pressure enables transfer of wastewater over longer distances.

Features and benefits

  • Cable plug connection
  • Efficient grinder system
  • SmartTrim impeller adjustment
  • Unique clamp connection
  • Specially designed lifting handle
  • Unique cartridge shaft seal
  • Modular design
  • Heavy-duty ball bearings.




    Facebook Twitter LinkedIn Technorati

Ugodnosti

  • Grinder system
  • Unique clamp connection
  • Cartridge shaft seal
Brošure

Brošure

 

Wastewater products

Wastewater products

Product brochure
Publication No: 97512325
Release date: 17-12-2009

Prenesi PDF

3733 kb

SEG – product brochure

SEG – product brochure

Product brochure
SEG, DP, EF and SL (AutoADAPT ranges)
Publication No: 97622500
Release date: 21-04-2010

Prenesi PDF

719 kb

SEG – product brochure

SEG – product brochure

Product brochure
Grinder pumps 0.9-4 kW
Publication No: 96960428
Release date: 21-04-2009

Prenesi PDF

469 kb

SEG – product brochure

SEG – product brochure

Product brochure
SEG range 0.9 to 4 kW
Publication No: 96497545
Release date: 21-11-2006

Prenesi PDF

1627 kb
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
Select country to contact your local service center