TP, TPE

Pregled

Pregled

Grundfos TP and TPE vertical in-line volute pumps are used in a variety of applications. The pumps are all single-stage, in-line centrifugal volute pumps with standard motors and mechanical shaft seals. The pumps are of the close-coupled type, i.e. pump and motor are separate units. Consequently, the pumps are less sensitive to impurities in the pumped liquid than similar pumps of the canned rotor type.

Two different models of vertical in-line volute pumps are available. Please note that there are a number of specific product variants available for each model. Detailed information on these variants can be found in Grundfos WebCAPS.

TP pump

This pump model is notable for its high levels of reliability and efficiency.  Quiet, highly-efficient IE3 motors are standard components. All TP pumps are electro-coated to ensure high corrosion resistance.

TPE pump

The main difference between TP and TPE pumps is the motor. TPE motors have a built-in frequency converter, allowing different control methods to be employed. TPE pumps offer benefits with respect to energy savings and increased comfort.

Applications

These vertical in-line volute pumps are used in commercial buildings for air conditioning and heating applications.

The pumps are all single-stage, in-line centrifugal volute pumps with standard motors and mechanical shaft seals. The pumps are of the close-coupled type, i.e. pump and motor are separate units. Consequently, the pumps are less sensitive to impurities in the pumped liquid than similar pumps of the canned rotor type.

Features and benefits

  • Optimised hydraulics for high efficiency
  • Reduced power consumption
  • High-efficiency motors
  • TP pumps are fitted with high-efficiency motors
  • High-efficiency motors provide reduced energy consumption
  • 2-pole and 4-pole TP pumps from 0,75 kW to 375 kW have IE3 motors (By March 2012)
  • Top-pull-out design
  • Easy dismantling for service
  • In-line design
  • Unlike end-suction pumps, in-line pumps allow the use of straight pipework, which often results in reductions in installation cost and amount of space occupied
  • Hydraulically and mechanically balanced impeller (Series 300 and 400)
  • The impeller is hydraulically and mechanically balanced to increase the life of motor bearings and shaft seals
  • Pump housing and pump head/motor stool are electro-coated
  • Improved corrosion resistance
  • TPE, TPED – pumps with built-in frequency converter
  • Reduced power consumption
  • TPE and TPED motors are based on IE3 motors (except 18.5, 4-pole).

Ugodnosti

  • Optimizirana hidravlika za visoko učinkovitost
  • Zmanjšana poraba energije
  • Visoko učinkoviti motorji
Brošure

Brošure

 

TP,TPE – product brochure

TP/TPE (Product brochure)

TP and TPE are the ultimate choice in In-line pumps. These highly adaptable, intelligent pumps are extremely efficient and built to match your needs perfectly. TP: Comes with the highly efficient IE3 Grundfos Blueflux® motor as standard. TPE: Features both the IE3 Grundfos Blueflux® motor as well as an integrated frequency converter that ensures maximum efficiency at all times. All TPE components are tailor-made and mutually optimised, resulting in energy savings of up to 50% compared to conventional pumps.

Grundfosliterature-3847.pdf (3 MB)

Primeri

Primeri

Kontakt
Sales office

Contact us

Select country to contact your local sales company


Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si
Service center

Contact us

Select country to contact your local service center


Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si
Kako kupiti

Kako kupiti

V tem delu vas bomo vodili na vašo lokalno stran

Telefon

01/ 568 06 10

Spletna stran

http://www.grundfos.si